HUBBELL
WBP_HC5EBK01_PRODIMAGE
WBP_HC5EBK01_PRODIMAGE
Discontinued

Copper Solutions, Patch Cords, SPEEDGAIN, Cat 5e, Slim, 1' Length, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HC5EBK01

Copper Solutions, Patch Cords, SPEEDGAIN, Cat 5e, Slim, 1' Length, Black

  • Verified Category 5E Component Exceeds TIA Limits
  • Plug Optimized For High Density Switch Ports
  • Gigabit Assurance
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

Product details

General

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC5EBK01

Color

Black

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Category 6 and 5e Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Plug Type

RJ45

Temperature Rating

Per TIA

Type

Standard

UPC

662620234243

Dimensions

Length

1 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Resources and downloads