HUBBELL
ICD_HC69WA_PRODIMAGE
ICD_HC69WA_PRODIMAGE

HC69ES1 PRESSURE SWITCH 69ES 3 HP 30/50

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC69ES1

PRESSURE SWITCH 69ES 3 HP 30/50

Product details

General

Application

Water

Catalog Number

HC69ES1

Cut-in pressure

10 psi

Cut-out pressure

80 psi

Differential range

15-25 psi

Horsepower - Maximum

3

Series

69ES

Resources and downloads