ICD_HC69WA_PRODIMAGE
ICD_HC69WA_PRODIMAGE

HC69ES12A PRESSURE SWITCH 3HP 30-50 PSI 80 MAX

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC69ES12A

PRESSURE SWITCH 3HP 30-50 PSI 80 MAX

  • APPLICATION: WATER SYSTEM. -PRO CONTROL-
  • SETTINGS: 30-50 PSI
  • MIN CLOSE: 10 PSI
  • MAX OPEN: 80 PSI
  • 1/4" MALE NPT FITTING

Product details

General

Application
Water
Cut-in pressure
10 psi
Cut-out pressure
80 psi
Differential range
15-25 psi
Horsepower - Maximum
3
Series
69ES