HUBBELL
ICD_HC69WA_PRODIMAGE
ICD_HC69WA_PRODIMAGE

HC69ES1AZ3050 PRESSURE SWITCH 3HP SET 30-50 PSI

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC69ES1AZ3050

PRESSURE SWITCH 3HP SET 30-50 PSI

Product details

General

Application

Water

Catalog Number

HC69ES1AZ3050

Cut-in pressure

10 psi

Cut-out pressure

80 psi

Differential range

15-25 psi

Horsepower - Maximum

3

Series

69ES

Resources and downloads