HUBBELL
ICD_HC69WA_PRODIMAGE
ICD_HC69WA_PRODIMAGE

HC69ES1G PRESSURE SWITCH 3HP 30-50 PSI 80 MAX

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC69ES1G

PRESSURE SWITCH 3HP 30-50 PSI 80 MAX

  • APPLICATION: WATER SYSTEM. -PRO CONTROL-
  • SETTINGS: 30-50 PSI
  • MIN CLOSE: 10 PSI
  • MAX OPEN: 80 PSI
  • 1/4" FEMALE NPT FITTING
  • WITH (2) 1/2" GROMMETS FOR CONDUIT HOLES

Product details

General

Application

Water

Catalog Number

HC69ES1G

Cut-in pressure

10 psi

Cut-out pressure

80 psi

Differential range

15-25 psi

Horsepower - Maximum

3

Series

69ES

Resources and downloads