ICD_HC69HAU3_PRODIMAGE
ICD_HC69HAU3_PRODIMAGE
ICD_69H_PRODIMAGE

HC69HA3Z2535 Heavy Duty Pressure Switch (25-35 psi)

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC69HA3Z2535

Heavy Duty Pressure Switch (25-35 psi)

Product details

General

Application
Air
Cut-in pressure
15 psi
Cut-out pressure
60 psi
Differential range
7-15 psi
Series
69H
Thread Size
3/8" Female NPT

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
1