HUBBELL
WBP_HC6AB01_PRODIMAGE
WBP_HC6AB01_PRODIMAGE
WBP_HP6A24_HJ6AY_HC6AY_HC6AB_C6ASPW_PRODIMAGE

Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 7' Length, Blue

Brand:

Hubbell Premise Wiring

Catalog ID:

HC6AB07

Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 7' Length, Blue

Standard Product

Product details

General

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC6AB07

Color

Blue

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Ascent Category 6A Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Plug Type

RJ45

Specifications

  • Conductor - 26AWG UTP
  • Contact Plating - 50 micro-inch Gold with 100 micro-inch under plating
  • Jacket - Dual Layer Flame-Retardant PVC - CM Rated
  • Plug Body - Polycarbonate UL 94V-0
  • Plug Boot - Polycarbonate UL 94V-0

Temperature Rating

Per TIA

Type

Standard

UPC

662620228983

Dimensions

Length

7 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component

Logistics

Carton Quantity

40

Pallet Quantity

1920