HUBBELL
WBP_HC6B01_PRODIMAGE
WBP_HC6B01_PRODIMAGE

Patch Cord, NextSpeed, Cat6A, SecureBoot, Blue, 1' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

HC6B01SP

Patch Cord, NextSpeed, Cat6A, SecureBoot, Blue, 1' Length

Secure Boot

Product details

General

Application

Data Exchange

Attenuation

.1dB

Boot Type

Secure

Catalog Number

HC6B01SP

Color

Blue

Number of Cores

1

Sub Brand

Copper Patch Cords

Temperature Rating

Per TIA

Type

NEXTSPEED Category 6 Patch Cords

UPC

662620334356

Dimensions

Length

1 ft

Outside Diameter

0.218 in

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Solid

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Resources and downloads