HUBBELL
ICD_4291_PRODIMAGE
ICD_4291_PRODIMAGE

HC91804211 4291 MAGNET CONTLR SZ2 50 AMP 250VDC N3R

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC91804211

TYPE 4291 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR, 50 AMPS COLD MAGNET CURRENT, FULL VOLTAGE, NEMA 3 ENCLOSED

Magnet Controller incorporates time proven components arranged to provide a new concept in magnet controller design and operation.

  • 50 to 350A cold magnet current.
  • Mill duty, long contact life, minimum maintenance.
  • Optional: additional N.O., N.C. auxiliary contact brought out to control terminal board, arc suppresors for remote radio control operation, 120 V.A.C. “Lift-Drop” interface relays.

Product details

General

Catalog Number

HC91804211

Series

4291 Euclid

Type

Automatic Discharge

Electrical Ratings

Current / Amperage Rating

50 A

Certifications And Compliance

Contactor NEMA Rating

2

Enclosure NEMA Rating

3

Nema Rating

NEMA 2