HUBBELL
ICD_4291_PRODIMAGE
ICD_4291_PRODIMAGE

HC91806206 MAGNET CONTROL SZ5 4291 NEMA 3R

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC91806206

TYPE 4291 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR, 350 AMPS COLD MAGNET CURRENT, FULL VOLTAGE, WITH ARC SUPPRESSION, NEMA 3 ENCLOSED

Magnet Controller incorporates time proven components arranged to provide a new concept in magnet controller design and operation.

Product details

General

Catalog Number

HC91806206

Series

4291 Euclid

Type

Automatic Discharge

Electrical Ratings

Current / Amperage Rating

50 A

Certifications And Compliance

Contactor NEMA Rating

5

Enclosure NEMA Rating

3

Nema Rating

NEMA 5