HUBBELL
ICD_4291_PRODIMAGE
ICD_4291_PRODIMAGE

HC91819208 4291 MAG CONT SZ3 230V W/RRLY

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC91819208

TYPE 4291 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR, 130 AMPS COLD MAGNET CURRENT, FULL VOLTAGE, WITH 8 POLE RELAY, NEMA 3 ENCLOSED

Magnet Controller incorporates time proven components arranged to provide a new concept in magnet controller design and operation.

Product details

General

Catalog Number

HC91819208

Series

4291 Euclid

Type

Automatic Discharge

Electrical Ratings

Current / Amperage Rating

130 A

Certifications And Compliance

Contactor NEMA Rating

3

Enclosure NEMA Rating

3

Nema Rating

NEMA 3