HUBBELL
METRON_LXi-2700_PRODIMAGE
METRON_LXi-2700_PRODIMAGE

LXi-2700 Electric Fire Pump Controller with Transfer Switch Full Service Part Winding

Brand:

Metron/Metron-Eledyne

Hubbell Fire Pump Motor Controllers with Automatic Transfer Switches (ATS) are designed to comply with the latest standard of the National Fire Protection Association for the installation and operation of centrifugal Fire Pumps (NFPA-20).Model LXi-2700 is a combined automatic and manual part winding fire pump controller, applied where the capacity of the power source does not permit full voltage starting of the motor. The controller is used with special six (6) lead squirrel cage motors designed for part winding starting. These motors have two parallel stator windings. The motor is started with one winding connected to the line. This winding will develop approximately 65% of its normal inrush current and 42% of its normal starting torque. After a time delay, the second winding is connected to the line in parallel with the first winding. Then the motor will develop its normal running current and rated torque.

  • LXi Microprocessor Logic & Control
  • Coordinated design engineered, built, tested and labeled by one manufacturer
  • Suitable for use as service entrance equipment
  • Emergency source suitable for standby generator sets or optional dual utility sources
  • Full compliment of visual indicators
  • Communications portLCD display shows system pressure, and simultaneous reading of all phases for amps, volts and pressure
  • Full range of horsepower ratings and voltages
  • Ample cable bending space