HUBBELL
METRON_MP450-CLOSED_PRODIMAGE
METRON_MP450-CLOSED_PRODIMAGE
METRON_MP450-OPEN_PRODIMAGE

MP450 Autotransformer Closed Transition Start

Brand:

Metron/Metron-Eledyne

Catalog ID:

HCMP450

MP450 Autotransformer Closed Transition Start

Metron Fire Pump Controllers conform to the latest requirements of National Fire Protection Association's Standard for Centrifugal Fire Pumps as adopted by Underwriters Laboratories and Factory Mutual. They are withstand rated and listed by Underwriters' Laboratories and approved by Factory Mutual Research Corporation. Sizes range from 15 to 700 horsepower, 200 to 600 volts (480 volts max. when supplied with transfer switch), 60 Hz. These controllers are for use on Reduced Voltage type installations. Only the highest quality components, all UL listed or UL recognized, are used throughout to assure the best possible reliability.

Product details

General

Application

Fire Protection System

Catalog Number

HCMP450

Series

MP

Temperature Range

4.4⁰C to 50⁰C

Type

Autotransformer Closed Transition Start

Electrical Ratings

Frequency Rating

50/60 Hz

Power Factor

15-600

Voltage Rating

200-600 V

Certifications And Compliance

Industry Standard(s)

UL Listed