HUBBELL
METRON_MPT-CLOSED_PRODIMAGE
METRON_MPT-CLOSED_PRODIMAGE
METRON_MPT-OPEN_PRODIMAGE

Fire Pump Controller MPT300TS Pilot Series - Across the Line with Automatic Transfer Switch

Brand:

Metron/Metron-Eledyne

Catalog ID:

HCMPT300TS

MPT300TS with Transfer Switch Pilot Series Across-the-Line (direct on line) controller at start apply 100% voltage, with an inrush current of 6 x the motor's full load current.

Product details

General

Application

Fire Protection System

Catalog Number

HCMPT300TS

Series

MPT Pilot

Temperature Range

4.4⁰C to 50⁰C

Type

Across-The-Line Start with ATS

Electrical Ratings

Frequency Rating

50/60 Hz

Power Factor

15-600

Voltage Rating

200-600 V

Certifications And Compliance

Industry Standard(s)

UL Listed