HUBBELL
HIPOTRONICS_HD100_series AC DC Hipot_PRODIMAGE
HIPOTRONICS_HD100_series AC DC Hipot_PRODIMAGE

AC and DC Hipot Tester

Brand:

Hipotronics

Catalog ID:

HD100 Series

The HD100 Series Benchtop AC and DC [Hipot testers] are accurate and durable instruments designed to perform hipot tests on all types of electrical products, systems, and components. They are simple to operate and are designed for use by unskilled or semi-skilled personnel in production testing for AC and DC dielectric withstand testing.The AC/DC output configuration eliminates the need for purchasing separate AC and DC hipots. Output connected voltmeter ensures accurate voltage measurements regardless of output loading. they are capable of testing to most industry specifications such as UL, CSA, VDE, IEC, and MIL for dielectric withstand testing.The HD 100 Series Consists of: Model HD103, ~0-3kV DC/2.5kV AC at 5mA max currentModel HD106, ~0-6kV DC/5.5kV AC at 5mA max currentModel HD115, ~0-15kV DC/12.5kV AC at 5mA max currentModel HD125, ~0-25kV DC/10kV AC at 5mA max current Model HD140, ~0-40kV DC/15.5kV AC at 5mA max currentThis product contains an environmentally-friendly natural ester-based fluid made from renewable vegetable-based oil. To read more, read our FR3 datasheet.

  • Continuously adjustable test voltage from zero to rated voltage
  • Shielded output cable
  • Adjustable Overload from 10 to 110% of rated current output
  • Zero start interlock ensures that the voltage control is at zero before HV can be energized
  • Audible/visual alarms provide a clear indication of overload situation
  • Shorting solenoid grounds output cable and object under test
  • Two Tests in One Unit: eliminates need for purchasing separate AC and DC Hipots
  • Operator Safety: the power supply and test object are automatically grounded when high voltage is turned off
  • Meets industry Specifications: tests to most UL, CSA, VDE, IEC, MIL for dielectric withstand testing
  • Rack Mountable: easy installation into a standard 19" rack

Product details

General

Accessories

  • HHDA13-280: Grounding Stick, rated to 120 KV
  • EXT-WARN-1: One year extended warranty

Application

  • Capacitors
  • Wire and Cable
  • Transformers
  • Connectors
  • Medical Devices
  • Coils and Chokes
  • Appliances
  • Other Electrical Apparatus

Resources and downloads