HUBBELL
WBP_HGBCWB2_PRODIMAGE
WBP_HGBCWB2_PRODIMAGE

Grounding and Bonding, Metal Brush forPower Drill

Brand:

Hubbell Premise Wiring

Catalog ID:

HGBCWB2

Grounding and Bonding, Metal Brush forPower Drill

Standard Product

Product details

General

Application

For Power Drill

Catalog Number

HGBCWB2

Color

Metallic

Construction Material - Main

Steel

Sub Brand

Grounding and Bonding

Type

Metal Brush

UPC

662620318431

Dimensions

Length

6.5 in

Resources and downloads