WBP_HGBL02D_PRODIMAGE
WBP_HGBL02D_PRODIMAGE

Grounding and Bonding, Lug, #1 AWG, Double Hole, 1/4" ID Spaced 3/4", 25 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

HGBL01DA

Grounding and Bonding, Lug, #1 AWG,Double Hole, 1/4" ID Spaced 3/4", 25 Pack

Product details

General

Style
Double
UPC
662620310596

Dimensions

Bend (Degrees)
180 °
Dimension - Hole Size inch
0.25"

Logistics

Carton Quantity
25

Resources and downloads