HUBBELL
WBP_HGBL02D_PRODIMAGE
WBP_HGBL02D_PRODIMAGE

Grounding and Bonding, Lug, #2AWG, Double Hole, 3/8" ID Spaced 1", 25 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

HGBL02DB

Grounding and Bonding, Lug, #2AWG,Double Hole, 3/8" ID Spaced 1", 25 Pack

Product details

General

Catalog Number

HGBL02DB

Style

Double

UPC

662620310657

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.375"

Logistics

Carton Quantity

25

Resources and downloads