HUBBELL
WBP_HGBL02D45_PRODIMAGE
WBP_HGBL02D45_PRODIMAGE

Grounding and Bonding, Lug, #6 AWG, Double Hole, 1/4" ID Spaced 5/8", 45 Degree, 50 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

HGBL06D45

Grounding and Bonding, Lug, #6 AWG,Double Hole, 1/4" ID Spaced 5/8", 45 Degree, 50 Pack

Product details

General

Catalog Number

HGBL06D45

Style

Double

UPC

662620310701

Dimensions

Bend (Degrees)

45 °

Dimension - Hole Size inch

0.25"

Logistics

Carton Quantity

50

Resources and downloads