HUBBELL
WBP_HGRKTTGB10A_PRODIMAGE
WBP_HGRKTTGB10A_PRODIMAGE

Grounding and Bonding, Grounding Bus Bar Kit, 2 X 10A, 9 Lugs, 6, -2, 4/0

Brand:

Hubbell Premise Wiring

Catalog ID:

HGRKTTMGB16H

Grounding and Bonding, Grounding Bus Bar Kit, 2 X 10A, 9 Lugs, 6,-2, 4/0

Product details

General

Catalog Number

HGRKTTMGB16H

Finish Type

Copper

Mounting Type

Wall Mount

Type

Kit

UPC

662620331645

Dimensions

Height

4 in

Length

16 in

Certifications And Compliance

Industry Standard(s)

  • TIA-607 Compliant
  • UL

Resources and downloads