HUBBELL
WBP_HI607AE_PRODIMAGE
WBP_HI607AE_PRODIMAGE
WBP_HICH_HI6XXAE_app-1_PRODIMAGE
WBP_HI602AE_PRODIMAGE
+1
WBP_HICH_HI6XXAE_app-2_PRODIMAGE

HI-IMPACT Patch Cord, Cat 6 RJ-45 to Standard RJ-45, 35' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

HI635AE

HI-IMPACT Patch Cord, Cat 6 RJ-45 to Standard RJ-45, 35' Length

Standard Product

Product details

General

Attenuation

.1dB

Catalog Number

HI635AE

Connector Type

Hi-Impact Cat 6 RJ45 Both Ends

EU RoHS Indicator

Yes

Item Type

Category 6 Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620855967

Dimensions

Length

420 in

Outside Diameter

0.23

Electrical Ratings

Voltage Rating

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.2 Category 6 Component
  • UL and cUL Listed

Logistics

Carton Quantity

5

Resources and downloads