HUBBELL
Image of HINGE-10L Hinge, Left Side Mounting, 316 Stainless Steel & Extruded Aluminum, For Use On Small EXB & B7 Enclosures
* Representative image
Image of HINGE-10L Hinge, Left Side Mounting, 316 Stainless Steel & Extruded Aluminum, For Use On Small EXB & B7 Enclosures

Hinge, Left Side Mounting, 316 Stainless Steel & Extruded Aluminum, For Use On Small EXB & B7 Enclosures

Brand:

Killark

Catalog ID:

HINGE-10L

Hinge, Left Side Mounting, 316 Stainless Steel & Extruded Aluminum, Contains Two Hinges For Use On Small EXB & B7 Enclosures

  • Hinges are installed on flanged enclosures to allow for easier and safer installation and when performing maintenance on internal components.
  • Extruded aluminum bodies, stainless steel pins and stainless steel hardware.
  • Kit contains two hinge sets.

Includes two hinges. For mounting on left side of enclosure. All hinges supplied with stainless steel mounting screws and pins.

Product details

General

Application

  • Hinges are installed on flanged enclosures to allow for easier and safer installation and when performing maintenance on internal components.

Catalog Number

HINGE-10L

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Type

Hinge

UPC

783936295282

Dimensions

Gross Weight with Packaging

1.5

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Customer Notices

Specifications