HUBBELL
WBP_HLCB_PRODIMAGE
WBP_HLCB_PRODIMAGE

Ladder Rack, Corner Support Bracket, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HLCB

Ladder Rack, Corner Support Bracket, Black

Modular System Easily Configured

Product details

General

Application

Support Bracket

Catalog Number

HLCB

Color

Black

Construction Material - Main

Steel

Finish Type

Durable Powder Coated

Sub Brand

Wire Management Cable Ladder

Type

Corner Support

UPC

662620657141

Certifications And Compliance

Industry Standard(s)

TIA 569C

Logistics

Carton Quantity

5

Resources and downloads