HUBBELL
WBP_HPS2347I_PRODIMAGE
WBP_HPS2347I_PRODIMAGE

Wallplates and Boxes, Non-Metallic Plates, 2-Gang, 2) GFCI Openings, S tandard Size, Ivory, Marked "347V AC"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HPS2347I

Wallplates and Boxes, Non-Metallic Plates, 2-Gang, 2) GFCI Openings, S tandard Size, Ivory, Marked "347V AC"

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

HPS2347I

Color

Ivory

Construction

Molded

Cutout

2) Decorator

EU RoHS Indicator

Contact Manufacturer

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 2-Gang

Style

347 Volt

Type

Decorator

UPC

783585800783

Dimensions

Display Size

Standard Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10