WBP_HPS3347W_PRODIMAGE
WBP_HPS3347W_PRODIMAGE

Wallplates, 3-Gang, 3) Decorator Openings, 347V AC, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HPS3347W

Wallplates, 3-Gang, 3) Decorator Openings, 347V AC, White

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
  • Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
  • White
Construction
Molded
Cutout
3) Decorator
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
3-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Orientation
Vertical Mount
Size
Standard
Style
347 Volt
Type
  • Decorator
  • Decorator
UPC
783585800844

Dimensions

Display Size
Standard Sized
Thickness
0.06

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10