HUBBELL
WBP_HVFBK575_PRODIMAGE
WBP_HVFBK575_PRODIMAGE

Cable Management, Velcro Fasteners, Light Duty, .50" X 75' Roll, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HVFBK575S

Cable Management, Velcro Fasteners, Light Duty, .50" X 75' Roll, Black

  • Pucks feature a long length that can be cut to length
  • Protect cable with wide band straps to prevent over tightening

Velcro Fastener

Product details

General

Application

Cut To Length

Catalog Number

HVFBK575S

EU RoHS Indicator

Yes

Item Type

Cable Management Accessories

Lock Mechanism

Hook & Loop

Material

Nylon

OEM Brand Name

Hubbell Premise Wiring

Specifications

Material - Velcro

Tensile Strength

300 lb.

Type

Velcro Spools

UPC

662620211381

Dimensions

Length

75 ft

Thickness

0.05

Width

0.5 in

Logistics

Carton Quantity

48