HUBBELL
Image not found_2
Image not found_2
play

HWS-AL04 Air Line 4 Ft.

Brand:

Gleason Reel

Catalog ID:

HWS-AL04

Air Line 4 Ft.

  • Adjustable and strong enough for heavy industrial applications
  • It’s constructed of steel with extruded aluminium foot bar.
  • Standard model measures 29" wide, 12.75" deep and 12.25" high

Product details

ToolAssistPro-Logo
ERGO-YellowMedLogo

General

Catalog Number

HWS-AL04

UPC

783246006479

Dimensions

Length

4 in

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics