HUBBELL
Image of HWS-STA120 HWS-STA120 Packaging Workstation
Image of HWS-STA120 HWS-STA120 Packaging Workstation
play

HWS-STA120 Packaging Workstation

Brand:

Gleason Reel

Catalog ID:

HWS-STA120

Packaging Workstation

Speed Your Shipments Out The Door. Packaging Station Kit Was Designed With Utility And Flexibility In Mind. Strong, Light Weight Extruded Aluminum Frame With Steel Joining Brackets And Maple Bench Tops May Be Assembled In A Variety Of Configurations To Fit Your Space And Job Requirements. Adjustable Light With Two 48" Fluorescent Lamps, Packaging Foam Dispenser With Cutting Bar, Adjustable Shelf, Power Strip And Swing Arm Mounted Monitor And Printer Trays Are Included As Standard. Unique Wire Trough On Back Helps Organize And Protect Sensitive Computer Cables, Power Cords, Etc. Station Measures 120" Long X 32.5" Deep X 87" High In Configuration Shown. All Metal Parts Have Durable Polyester Finish. Aluminum Is Beige, Steel Brackets Are Matte Black. All Hardware Is Zinc Plated Steel.

  • Station measures 120" long x 32.5" deep x 87" high in configuration shown
  • All metal parts have durable polyester finish. Aluminum is beige, steel brackets are matte black.
  • All hardware is zinc plated steel.

Product details

ToolAssistPro-Logo

General

Catalog Number

HWS-STA120

UPC

783246006707

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics