HUBBELL
PROG_P8743_30_PRODIMAGE
PROG_P8743_30_PRODIMAGE
Discontinued
Clearance

Hide-a-Lite III Collection Coupling Cable Connector

$2.67 USD
$8.80 USD

Brand:

Progress Lighting

Catalog ID:

P8743-30

Collection name:

Hide-a-Lite III

Arrange your lighting equipment according to your needs with this coupling cable. Its two HAL3 connectors are able to link two undercabinet fixtures to provide additional lighting with simplicity. 6" coupling cable connector for adjoining two HAL3 linking cables in White finish.

  • White finish.
  • 6" coupling cable connector.
  • Undercabinet accessory.

Product details

General

Can be mounted up or down

No

Catalog Number

P8743-30

Category General

Undercabinet

Color

White

Color Generic

White

Construction Material - Main

Plastic

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Finish Name

White

Finish Type

White

Fixture Type

Undercabinet

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

undercabinet

Mounting for outlet box included

No

New Products

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bathroom

Style

Utilitarian/Commodity

Sub Brand

Progress LED

UPC

785247161928

Warranty Length

1 year warranty

Dimensions

Dimensions

6 in x 0.75 in x 0.375 in

Gross Weight with Packaging

0.2 lb

Height

0.375 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.2 lb

Width

0.75 in

Width Diameter Descriptor

W.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

12 EA

Pallet Quantity

192

Resources

Instruction Sheet Number

93009415

Resources and downloads