HUBBELL
PROG_P700012_000_hero_PRODIMAGE
PROG_P700012_000_hero_PRODIMAGE
PROG_P700017_closeup_PRODIMAGE

Hide-a-Lite LED Tape 12" Tape Linkable Connector to connect tape sections

$11.11 USD
OR

Brand:

Progress Lighting

Catalog ID:

P700012-000

Collection name:

Hide-a-Lite LED Tape

Progress Lighting offers a wide variety of accessories from the LED Tape Light Undercabinet System for customized layouts. The 12” connector cords join multiple sections of LED tape to allow for flexibility in design for undercabinet systems. The connector cord features piercing conductors for secure connection. It provides a snap-fit cover for intuitive installation. These work with the P700008/P700009/P700010 tape light.

  • Connectors feature piercing conductors for a secure connection
  • Joins multiple sections of LED tape to allow for flexibility in design for undercabinet systems
  • Connector comes with a snap-fit cover for intuitive installation
  • Black finish
  • Measures 12 in L X 5/8 in W X ¼ in Ht
  • Works well with the P700008/P700009/P700010 tape light
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P700012-000

Category General

Undercabinet

Color

Black

Color Generic

Black

Construction Material - Main

Plastic

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Unfinished

Finish Type

Unfinished

Fixture Type

Undercabinet

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

surface

Mounting for outlet box included

NA

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bar
  • Kitchen

UPC

785247222872

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 0.625 in x 0.25 in

Height

0.25 in

Length

12 in

Weight

0.01 lb

Width

0.625 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

24 V

Conductor Related

Wire Length

12 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

ETL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

300

Pallet Quantity

15000

Resources

Instruction Sheet Number

93088292

Resources and downloads