HUBBELL
Image of P700020-031 Hide-a-Lite LED Tape 24V Power Supply 25W dimmable driver for LED Tape
Image of P700020-031 Hide-a-Lite LED Tape 24V Power Supply 25W dimmable driver for LED Tape
PROG_P700021_031_detail3_PRODIMAGE
PROG_P700021_031_detail2_PRODIMAGE
PROG_P700021_031_detail1_PRODIMAGE

Hide-a-Lite LED Tape 24V Power Supply 25W dimmable driver for LED Tape

$164.12 USD
OR

Brand:

Progress Lighting

Catalog ID:

P700020-031

Collection name:

Hide-a-Lite LED Tape

Progress Lighting offers multiple electric, low voltage power supplies to meet various project sizes. The rectangular, Black-finished transformer is ideal for LED tape that runs 60” or less.

  • Electronic, direct-wire power source
  • Enclosure included
  • Rectangular shape with a Black finish
  • Power supply can be dimmed, flicker-free, on Forward Phase (TRIAC) or Reverse Phase (ELV)
  • Dims down to 10% output
  • Supports a max length of 60” tape
  • Wire nuts and additional hardware included
  • Maximum operating temperature is -20°C to + 40°C
  • Measures 8-3/16 in L X 2 in W X 1-3/4 in Ht
  • Low voltage 25w
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P700020-031

Category General

Undercabinet

Color

Black

Color Generic

Black

Construction Material - Main

Plastic

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Black

Finish Type

Painted

Fixture Type

Undercabinet

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

surface

Mounting for outlet box included

NA

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Pryouts

1/2"

Room Type

  • Bar
  • Kitchen

UPC

785247222964

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.1875 in x 2 in x 1.75 in

Height

1.75 in

Length

8.1875 in

Weight

1.4249999999999998 lb

Width

2 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

25 W

Voltage Rating

24 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Title 20

N/A

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

40

Pallet Quantity

1440

Resources

Instruction Sheet Number

93099888

Resources and downloads