HUBBELL
WBP_ICKPM_PRODIMAGE
WBP_ICKPM_PRODIMAGE
Discontinued

Racks, iFRAME, Power Strip Bracket Kit

Brand:

Hubbell Premise Wiring

Catalog ID:

ICKPM

Racks, iFRAME, Power Strip Bracket Kit

  • Mounts on rear of iFrame for installation of vertical power strip
  • Cable management channels remain accessible

iFrame Accessories

Product details

General

Catalog Number

ICKPM

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Series

Accessories

Specifications

Material - Steel

Type

Power Strip Mount Kit

UPC

662620200781

Dimensions

Thickness

0.0781

Width

3.17 in

Resources and downloads

Sales Drawings