HUBBELL
WBP_ICKSS6_PRODIMAGE
WBP_ICKSS6_PRODIMAGE
WBP_ICKSS_app_PRODIMAGE

Rack, iFrame, Extended Spool Kit, 6", 50 Piece Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

ICKSS6

Rack, iFrame, Extended Spool Kit, 6", 50 Piece Pack

  • Spools can be used in H2 Network cabinets, VM and VS series cable managers, and iFrames
  • Large 1" bend radius protect cabling
  • Flags hold the cables in place

iFrame Accessories

Product details

General

Application

Vertical Organizers

Catalog Number

ICKSS6

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Plastic

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Color - Black
  • Material - ABS

Type

Spools

UPC

662620244358

Logistics

Carton Quantity

1

Resources and downloads