HUBBELL
SKU-ICP9008A
SKU-ICP9008A

CommandPLUS Dispatch Console - 8 Channel

Brand:

GAI-Tronics

Catalog ID:

ICP9008A

The CommandPLUS Radio Dispatch Consoles are capable of controlling up to 12 conventional base radios. The CommandPLUS is a compact, feature rich console capable of supporting multiple dispatcher locations.

  • Available in 8 Channel Control
  • 4 Channel Expansion Kits Support System Growth
  • Accommodates 10 Consoles per System
  • Supports Tone, DC and E&M Control Types
  • Stack Paging
  • One-Button Paging
  • Multi-Channel Sequential Group Paging
  • Multiple Alert Tones (4)
  • Alert Page
  • Multi-Channel Radio Patch
  • Paging Encoder for Individual or Group Paging
  • DTMF Decode for Automatic Number Identification
  • Full-Duplex Telephone Interface Capability
  • Select Channel Volume Control
  • Programmable Channel Buttons
  • Adjustable Alert and Paging Tones
  • Added Program Security
  • Enhanced Multi-Tasking Operation
  • Supports Headset, Gooseneck Mic, Desk Mic and Footswitch
  • Easy to use Windows® based Programming Application
  • Audio Output to Logging Voice Recorder
  • MDC1200 Option

Product details

General

Application

  • Police, Fire, Ambulance, Mobile Command Centers
  • Utilities, Taxis, Airlines
  • Forestry, Parks, Recreation
  • Industries, Municipalities, Construction
  • Security & Public Safety

Catalog Number

ICP9008A

Color

Black

Signal Type

Analog

Type

Consoles

Dimensions

Cubic Capacity

1859.625 cu.in

Depth

13.5

Height

9.5 in

Weight

19.5 lb

Width

14.5 in

Electrical Ratings

Signal

600 Ohm

Voltage Rating Description

12-15 VDC

Certifications And Compliance

Certified Listed

UL/CSA/FCC

Resources and downloads