HUBBELL
WBP_IMB15OW_PRODIMAGE
WBP_IMB15OW_PRODIMAGE

Audio/Video Module, Blank, 1.5 Unit, OfficeWhite

Brand:

Hubbell Premise Wiring

Catalog ID:

IMB15OW

Audio/Video Module, Blank, 1.5 Unit, OfficeWhite

Blank Module 1.5 - 5-Pack

Product details

General

Application

Filler Module

Catalog Number

IMB15OW

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - Blank, 1.5 Unit

Style

1 .5 Unit

Type

Blank

UPC

662620826882

Dimensions

Display Size

1.5-Unit

Logistics

Carton Quantity

15

Resources and downloads