HUBBELL
Image of K21351-6-10 K21351-6-10 K Reel without hose
Image of K21351-6-10 K21351-6-10 K Reel without hose

K21351-6-10 K Reel without hose

Brand:

Gleason Reel

Catalog ID:

K21351-6-10

Gleason Series K Hose Reels are ideal for hydraulic hose control on boom cranes, hoists, tree cutters, lifts or any moving hydraulic equipment. They can also be used for other liquids or air. Whether machines push-pull, extend-retract, turn, tip, clamp hold or dump, Gleason series K all-steel spring driven dual hose reels speed operation and improve handling and safety. Series K Hose Reels handle up to 80 ft. of 1/4" I.D. dual hose with 3000 psi full-flow pressure throughout the reel. Maximum 3/4" I.D. hose.

  • Dual port swivel joint removes easily when replacing seal
  • Hose connections readily accessible
  • Welded, all steel frame for maximum strength
  • Pre-lubricated, sealed ball bearings

Product details

General

Catalog Number

K21351-6-10

Type

Hydraulic Dual Hose

Dimensions

Weight

115 lb