HUBBELL
BUR_PPHID-264221_KC-TP
BUR_PPHID-264221_KC-TP

KC25TN, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated

Brand:

Burndy

Catalog ID:

KC25TN

Mechanical Connector; Cable to Flat; Accommodates: #2 - 1/0 Str., or #2 - 2/0 Sol. Coppper; Stud: 1/2"; Tin Plated.

Product details

General

Catalog Number

KC25TN

Material

Bronze, Leaded, Commercial

Plated

N

Plating Type

Tin Plated

Stud Installation Torque inch pounds

480 LBS/in

Trade Name

SERVIT POSTâ„¢

Type

KC and K2C Series

UPC

781810141915

UPC 12 Digit

7818101419155

Dimensions

Dimension - B Length inch

0.53 in

Dimension - Body Width inch

0.75 in

Dimension - D inch

0.75 in

Dimension - Height inch

1.19 in

Dimension - Height mm

30.2 mm

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.94 in

Dimension - Nut Width inch

0.93 in

Dimension - P inch

0.39 in

Conductor Related

Conductor - Copper Solid Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

2 AWG-2/0 AWG

Conductor - Copper Str Size

2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

2 AWG-1/0

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

9900

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings