HUBBELL
KIL_L_KF1L-DARK-With_Note
KIL_L_KF1L-DARK-With_Note

KF1L-DARK - KF1L LED Dark Sky Reflector

Brand:

Killark

Catalog ID:

KF1L-DARK

KF1L LED Dark Sky Reflector

This reflector can be added to the KF1L Series fixture to eliminate up light for dark sky applications when fixture is angled between 45 and 70 degrees.

Product details

General

Catalog Number

KF1L-DARK

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C

Series

KF1L

Type

Reflector

UPC

783936099927

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

5

Resources and downloads