KIL_L_KFLC-DARK-With_Note
KIL_L_KFLC-DARK-With_Note

KFLC-DARK - KFLC Series Dark Sky Reflector

Brand:

Killark

Catalog ID:

KFLC-DARK

KFLC Series Dark Sky Reflector

This reflector can be added to the KFLC Series fixture to eliminate up light for dark sky applications when fixture is angled between 45 and 70 degrees.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 55°C
Series
KFLC
Type
Reflector
UPC
783936112534

Electrical Ratings

Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC

Resources and downloads