HUBBELL
WBP_KP2140AL_PRODIMAGE
WBP_KP2140AL_PRODIMAGE

Device Plates and Accessories, KP Plate, Coax/Jack Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

KP2140AL

KP Faceplate Coax/Jack

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Standard Product

Product details

General

Catalog Number

KP2140AL

Color

Almond

Construction

Molded

Cover Type

Specific to Non-Metallic Raceway

EU RoHS Indicator

Contact Manufacturer

Item Type

Raceway Box Plates

Material

Non-Metallic

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

  • PT1
  • PP1
  • PL1
  • Non Metallic PlugTrak
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, 1 Coax & 1 Jack Openings

Style

Coax Opening(1) Jack Opening(1)

Type

Cover Plates

UPC

783585339900

Dimensions

Width

3.5 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Logistics

Carton Quantity

10

Resources and downloads