HUBBELL
WBP_KP2163_PRODIMAGE
WBP_KP2163_PRODIMAGE

Device Plates and Accessories, Faceplate, KP Series, 1-Gang, 3 Jack Openings, Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

KP2163

KP Faceplate 1-Gang, 3 Jack Openings

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Standard Product

Product details

General

Application

2) Jacks

Catalog Number

KP2163

Color

Office White

Construction

Molded

Cover Type

Removable

EU RoHS Indicator

Contact Manufacturer

Item Type

Raceway Box Plates

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

  • PT1
  • PP1
  • PL1
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, 3 Keystone Openings

Style

Jack Openings(3)

Sub Brand

Face Plates

Type

Cover Plates

UPC

783585337630

Certifications And Compliance

Industry Standard(s)

UL

Non Hazardous Location

Non-Hazardous

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads