Device Plates and Accessories, KP Plate, 3 Jack, Almond
Request a Quote
Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
KP2163AL
KP Faceplate 3 Jack
Matches raceway color
Modular system for easy configuration
Works with all Hubbell electrical devices
Standard Product
Product details
Resources and downloads
Product details
General
Color
Almond
Construction
Molded
Cover Type
Specific to Non-Metallic Raceway
EU RoHS Indicator
Contact Manufacturer
Item Type
Raceway Box Plates
Material
Non-Metallic
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
PT1
PP1
PL1
Non Metallic PlugTrak
PW1
PW2
PB2
PB3
PS3
Style
Jack Openings(3)
Type
Cover Plates
UPC
783585339870
Certifications And Compliance
Non Hazardous Location
Non-Hazardous
Logistics
Carton Quantity
10
Resources and downloads
Specifications
KP2163AL Specification Sheet
Catalogs
WDK Catalog Full 2024
Warranty
Industrial & Commercial Products
Installation Manuals
WIRING_30920178211_INSTALLINST
Sales Drawings
WDK_KP2163_DRAWING_PDF
Engineering Drawing
KP2163AL AutoCAD Drawing