HUBBELL
WBP_KP720GY_PRODIMAGE
WBP_KP720GY_PRODIMAGE

Din Rail Utility Box, Device Plate, 1.60" Opening, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

KP720GY

Din Rail Utility Box, Device Plate, 1.60" Opening, Gray.

  • It provides utility power to any control cabinet
  • Optional auxiliary contacts for feed through capability
  • Pre-wired "kits" are available for end-user customization

Standard Product

Product details

General

Catalog Number

KP720GY

Color

Gray

Construction

Molded

Cover Type

Specific to Non-Metallic Raceway

EU RoHS Indicator

No

Item Type

1.60 in Opening Faceplate

Material

Non-Metallic

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

  • PT1
  • PP1
  • PL1
  • Non Metallic PlugTrak
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Style

1.60" Opening

Type

Plates

UPC

783585335612

Dimensions

Height

2.54 in

Weight

0.35 lb

Width

3.31 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Non Hazardous Location

Non-Hazardous

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10