HUBBELL
BUR_PPHID-264266_KS173
BUR_PPHID-264266_KS173

KS173, Split Bolt Connector, Run/Tap: #8 AWG Str-#6 AWG Sol

Brand:

Burndy

Catalog ID:

KS173

Copper Split Bolt, Cu: 8 AWG (Str)-6 AWG (Sol) (Run & Tap).

  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

Features: Compact, High Strength, High Copper Alloy SERVIT Split-Bolt Has Free-Running Threads And Easy To Grip Wrench Flats, Highly Resistant To Season Cracking And Corrosion, The SERVIT Provides Maximum Pressure And Assures A Secure Connection On All Combinations Of Run And Tap Conductors, Type KS-3 Accommodates 3 Maximum Size Conductors, Installation Torque: 165 IN-LB, Conductor Type: Run: Solid Copperweld, Commercial Stranded and Solid Copper, Type D Copperweld, Stranded Copperweld, Type A Copperweld, Tap: Solid Copperweld, Commercial Stranded and Solid Copper, Type D Copperweld, Stranded Copperweld, Type A Copperweld, Servit Cover: SC4

Product details

General

Application

For Copper, Copperweld, Direct Burial Cables

Catalog Number

KS173

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

165 LBS/in

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

SERVIT

Trade Name

SERVIT®

Type

KS-3

UPC

781810021507

UPC 12 Digit

7818100215077

Dimensions

Dimension - Cross Flats inch

.62 in

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

0.98

Dimension - Width inch

0.70 in

Dimension - Width mm

18 mm

Width

0.7 in

Conductor Related

Conductor - Copper Solid Run

6 AWG

Conductor - Copper Solid Run Range

6 AWG

Conductor - Copper Solid Tap

6 AWG

Conductor - Copper Str Run

8 AWG;7 AWG;6 AWG

Conductor - Copper Str Run Range

8 STR - 6 STR

Conductor - Copper Str Tap

16 AWG;14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Str Tap Range

8 STR - 6 STR

Conductor - CopperWeld C Solid Size

12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - CopperWeld Solid Size Range

12 AWG-6 AWG

Conductor - CopperWeld Str Tap

8 D AWG;7 A AWG;7 D AWG;6 A AWG

Conductor - CopperWeld Str Tap Range

8 D AWG-6 A AWG

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

39600