HUBBELL
Image of KS23 KS23, Split Bolt Connector, Run/Tap: #6 AWG-#2 AWG Str
Image of KS23 KS23, Split Bolt Connector, Run/Tap: #6 AWG-#2 AWG Str
play
3D View
play
360 View

KS23, Split Bolt Connector, Run/Tap: #6 AWG-#2 AWG Str

$18.70 USD

Brand:

Burndy

Catalog ID:

KS23

Copper Split Bolt, Cu: 6 AWG-2 AWG (Str) (Run & Tap).

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

Features: UL467 Listed For Direct Burial Applications In Earth Or Concrete, Compact, High-Strength, High Copper Alloy SERVIT Split-Bolt Has Free-Running Threads And Easy To Grip Wrench Flats, Highly Resistant To Cracking And Corrosion, Conductor Type: Run And Tap: Solid Copperweld, Commercial Stranded And Solid Copper, Type D Copperweld, Stranded Copperweld, Type A Copperweld, Installation Torque: 275 IN-LB, Length: 1.54 IN, Cross Flats: 0.82 IN, Width: 0.62 IN

Product details

General

Application

For Direct Burial Applications In Earth Or Concrete, Copper

Catalog Number

KS23

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

275 in

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

SERVIT

Trade Name

SERVIT®

Type

KS, Compact

UPC

781810012758

UPC 12 Digit

7818100127588

Dimensions

Dimension - B Length fraction

18/25 in

Dimension - B Length inch

.72 in

Dimension - Cross Flats inch

0.82 in

Dimension - L Length Overall mm

39 mm

Dimension - Length Overall inch

1.54

Dimension - Width fraction

31/50 in

Dimension - Width inch

0.62 in

Dimension - Width mm

16 mm

Width

0.62 in

Conductor Related

Conductor - Copper Solid Run

1 AWG

Conductor - Copper Solid Run Range

6 AWG-1 AWG

Conductor - Copper Solid Tap

1 AWG

Conductor - Copper Solid Tap Range

14 AWG-1 AWG

Conductor - Copper Str Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Str Run Range

6 STR - 2 STR

Conductor - Copper Str Tap

14 AWG;12 AWG;10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Str Tap Range

6 STR - 2 STR

Conductor - CopperWeld Solid Run

#1

Conductor - CopperWeld Solid Run Range

#1

Conductor - CopperWeld Solid Tap

#1

Conductor - CopperWeld Solid Tap Range

#1

Conductor - CopperWeld Str Run

3 #7;3A;5D

Conductor - CopperWeld Str Run Range

3 #7-5D

Conductor - CopperWeld Str Tap

3 #7;3A;5D

Conductor - CopperWeld Str Tap Range

3 #7-5D

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

44000