BUR_PPHID-264279_LB24A
BUR_PPHID-264279_LB24A

LB13A, Substation - Aluminum End Cap

Brand:

Burndy

Catalog ID:

LB13A

Substation Connectors.

Product details

General

Application
Substation
Connector Type
Pipe Cap / End Bell
Material
Aluminum Alloy
Material - Hardware
Aluminum
Plated
N
Plating Type
Unplated
UPC
781810311745
UPC 12 Digit
7818103117455

Dimensions

Dimension - L Length Overall mm
32 mm
Dimension - Length Overall inch
1.25 in
Dimension - Pad Width inch
0.38 in
Dimension - Pin Diameter inch
.84 in

Conductor Related

Conductor - AL Tube Std Size
1/2 IPS
Conductor - AL Tube Std Size Range
1/2 IPS
Conductor Type
AL Tube Std-Size

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Minimum Pack Quantity
1

Resources and downloads