HUBBELL
Image of LB14A LB14A, Substation - Aluminum End Cap
Image of LB14A LB14A, Substation - Aluminum End Cap

LB14A, Substation - Aluminum End Cap

Brand:

Burndy

Catalog ID:

LB14A

Substation Connectors.

Product details

General

Application

Substation

Connector Type

Pipe Cap / End Bell

Material

Aluminum Alloy

Material - Hardware

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810311752

UPC 12 Digit

7818103117522

Dimensions

Dimension - L Length Overall mm

35 mm

Dimension - Length Overall inch

1.37 in

Dimension - Pad Width inch

0.50 in

Dimension - Pin Diameter inch

1.05 in

Conductor Related

Conductor - AL Tube Std Size

3/4 IPS

Conductor - AL Tube Std Size Range

3/4 IPS

Conductor Type

AL Tube Std-Size

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Resources and downloads