HUBBELL
Image of LB16AML LB16AML, Substation - Aluminum End Cap
Image of LB16AML LB16AML, Substation - Aluminum End Cap

LB16AML, Substation - Aluminum End Cap

Brand:

Burndy

Catalog ID:

LB16AML

Substation Connectors.

Product details

General

Application

Substation

Connector Type

Pipe Cap / End Bell

Material

Aluminum Alloy

Material - Hardware

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810078723

UPC 12 Digit

7818100787233

Dimensions

Dimension - L Length Overall mm

36 mm

Dimension - Length Overall inch

1.43 in

Dimension - Pad Width inch

0.50 in

Conductor Related

Conductor - AL Tube Std Size

1 1/4 IPS

Conductor - AL Tube Std Size Range

1 1/4 IPS

Conductor Type

AL Tube Std-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1