HUBBELL
LCB_Image
LCB_Image

LCB-1/0 Neutral Bar Copper Mechanical

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

LCB-1/0

TYPE: N / LCB, Copper Neutral Connectors, For use with copper conductors only, Cond. Range: 1/0 AWG - 14 AWG / 6 AWG - 14 AWG. CMC® Copper neutral connectors are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.

TYPE: N / LCB, Copper Neutral Connectors, For use with copper conductors only, Cond. Range: 1/0 AWG - 14 AWG / 6 AWG - 14 AWG. CMC® Copper neutral connectors are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.

Product details

General

Material

Copper

UPC

192663092901

Conductor Related

Conductor - Copper Str Size Range

1/0-14 AWG / 6-14 AWG

Resources and downloads