HUBBELL
Image of  LED Decorative Fabric Shade - PCDFS Square Drum
Image of  LED Decorative Fabric Shade - PCDFS Square Drum
PROG_PCDFS-CM-SQ-15-WTL_hero_PRODIMAGE
PROG_PCDFS-CM-SQ-15-GYL_heroshadeonly_PRODIMAGE
+9
PROG_PCDFS-CM-SQ-15-GYL_hero_PRODIMAGE

LED Decorative Fabric Shade - PCDFS Square Drum

Brand:

Progress Lighting

Family offering of ceiling, cable pendant, and wall mount decorative fabric/acrylic diffusers. The DFS Series combines modern aesthetics and quality performance by offering a wide array of choices for size, shape and material finish. With the possibility for custom sizes and finishes, this offering is sure to meet every design need. Ideal for hospitality, multi-family, commercial, and residential applications.

  • Family offering of surface mount, cable pendant mount and accompanying sconces.
  • Fabricated square drum shade uniquely crafted with a outer laminated fabric material.
  • Shade sizes of 12", 15" and 19". Five fabric and acrylic finish options available.
  • Integrated with high performance LED light engine rated at 50,000 hours, 3000K, 90 CRI, 120V/60Hz, dimmable to 10%
  • Cable pendant mount option with white and nickel finish choices.

Product details

General

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Dimming Range

Dims to 10% Brightness

Lamp Type

LED Integrated

Light Source

LED

New Products

No

Warranty Length

5-year Limited Warranty

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Certifications And Compliance

Certified Listed

cULus

Certified Listed Location

Damp Location Listed